IESNA:LM-63-2002
[TEST]P953580
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-830-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29197
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3425.7 4289.3 5070 5674.4 6167.2 6446 6577.1 6623.9 6860.5 7366.9
8203.3 9259.8 10299.8 11130.2 11856.6 12519.8 12938.7 13045.8 12788 12135.4
10818.2 8540.9 7050.4 5905 4676.6 3290.1 2162.7 1516.2 1183.1 1021.8
926.9 779.2 660.1 229.1 111.5 18.1 0
3425.7 4319.4 5107.7 5722.6 6174.7 6480.7 6637.4 6681.1 6877.1 7333.7
8106.9 9142.3 10162.6 11021.7 11755.6 12418.8 12916.1 13095.5 12931.2 12378.1
11277.9 9173.9 7335.2 6159.7 4946.4 3587 2358.7 1591.5 1220.8 1058
935.9 791.2 666.2 283.3 119.1 22.6 0
3425.7 4281.8 5054.9 5675.9 6159.7 6510.8 6705.2 6788.1 6941.9 7351.8
8010.4 8929.8 9909.4 10773 11470.8 12028.4 12551.4 12806.1 12741.3 12299.7
11415 9969.7 7947.1 6536.4 5332.2 4015 2681.2 1781.4 1317.2 1094.2
966.1 841 720.4 550.1 280.3 33.2 0
3425.7 4281.8 5032.3 5651.8 6168.7 6565.1 6830.3 6969 7113.7 7430.2
7920 8632.9 9479.9 10292.2 10946.3 11482.9 11933.5 12298.2 12396.2 12251.5
11719.5 10732.3 9345.7 7704.5 6159.7 4786.7 3347.3 2143.1 1461.9 1112.3
960 833.4 711.4 566.7 397.9 155.2 0
3425.7 4155.2 4883.1 5519.1 6064.7 6547 6931.3 7186 7348.8 7599
8005.9 8528.9 9205.6 9894.3 10513.8 11047.3 11481.3 11867.2 12141.5 12215.3
12069.1 11620 10748.9 9431.6 7892.9 6320.9 4709.8 3104.7 1950.2 1308.2
997.7 886.2 770.1 587.8 396.4 123.6 0
3425.7 4088.9 4746 5365.4 5938.1 6468.6 6950.9 7332.2 7591.4 7834.1
8138.5 8575.6 9082 9683.3 10289.2 10892.1 11404.5 11805.4 12108.3 12358.5
12552.9 12488.1 12215.3 11595.9 10525.8 9139.3 7356.3 5641.2 3793.5 2342.1
1519.2 1038.4 752.1 455.2 229.1 60.3 0
3425.7 3962.3 4533.5 5116.7 5683.4 6239.5 6776.1 7253.8 7650.2 7968.2
8290.7 8643.4 9030.7 9513 10066.1 10693.1 11338.2 11960.6 12512.2 12997.5
13439.1 13924.4 14142.9 14278.6 14248.4 13633.5 12459.5 10589.1 8114.4 5496.5
3172.5 1647.3 841 485.3 236.6 81.4 0
3425.7 3865.8 4324 4824.3 5342.8 5832.6 6358.6 6869.5 7360.8 7794.9
8229 8631.4 8996.1 9389.4 9802.4 10245.5 10759.4 11341.2 11977.2 12652.4
13389.4 14447.4 15301.9 15823.4 16417.2 16846.7 16902.5 16325.3 14824.2 12394.7
9030.7 5828.1 2970.6 1211.7 432.5 84.4 0
3425.7 3692.5 4015 4388.8 4798.7 5232.8 5674.4 6111.4 6544 6988.6
7454.3 7885.3 8354 8843.9 9353.3 9864.2 10430.9 11066.9 11770.7 12568
13499.4 14911.6 16313.2 17273.3 18498.6 19940.9 21484.2 22513.6 22293.5 20221.2
15954.5 10343.5 4387.3 1339.8 422 87.4 0
3425.7 3662.3 3983.4 4327 4714.3 5124.3 5543.2 5960.7 6373.7 6792.7
7205.6 7633.6 8085.8 8575.6 9082 9608 10192.7 10839.3 11562.7 12387.1
13317 14812.1 16224.3 17264.2 18573.9 20145.9 21830.8 22903.9 22700.4 20497
15859.6 9698.4 3716.6 1026.4 331.6 75.4 0
3425.7 3547.8 3713.6 3936.6 4206.4 4500.3 4797.2 5109.2 5431.7 5757.3
6085.8 6424.9 6767 7128.7 7517.6 7929 8381.2 8893.6 9511.5 10216.9
11075.9 12441.4 13476.8 14498.6 15745 17244.6 18652.3 19262.7 18625.2 16194.2
11954.6 6654 1918.6 402.4 134.1 30.1 0
3425.7 3463.4 3556.8 3691 3876.3 4076.8 4295.3 4519.9 4747.5 4990.1
5226.7 5454.3 5689.4 5923 6170.2 6430.9 6705.2 7038.3 7424.1 7924.5
8647.9 9546.2 10158.1 10842.3 11660.7 12552.9 13161.8 12949.3 11885.3 9889.8
7142.3 3654.8 1192.1 355.7 122.1 28.6 0
3425.7 3388 3401.6 3463.4 3564.4 3668.4 3805.5 3941.2 4075.3 4215.5
4337.5 4447.6 4539.5 4623.9 4682.7 4720.3 4758 4783.6 4825.8 4923.8
5158.9 5297.6 5323.2 5374.4 5454.3 5526.7 5329.2 4703.8 3811.5 2824.4
1920.1 1088.2 545.6 230.6 111.5 39.2 0
3425.7 3229.8 3113.7 3053.5 3047.4 3071.5 3112.2 3157.4 3189.1 3208.7
3207.2 3169.5 3110.7 3027.8 2917.8 2783.7 2622.4 2455.1 2301.4 2158.2
2010.5 1879.4 1769.4 1678.9 1600.6 1520.7 1421.2 1287.1 1101.7 853
620.9 456.7 316.5 203.5 116 33.2 0
3425.7 3083.6 2871.1 2777.6 2755 2774.6 2816.8 2862 2884.7 2878.6
2847 2791.2 2709.8 2608.8 2491.3 2370.7 2245.6 2120.5 1997 1861.3
1724.2 1600.6 1510.1 1455.9 1434.8 1437.8 1434.8 1392.6 1288.6 1115.3
848.5 584.8 409.9 269.8 134.1 30.1 0
3425.7 2969.1 2712.8 2611.9 2616.4 2673.7 2737 2777.6 2780.7 2753.5
2700.8 2625.4 2536.5 2434 2325.5 2218.5 2105.5 1986.4 1864.3 1751.3
1665.4 1591.5 1541.8 1510.1 1483 1451.4 1401.6 1350.4 1287.1 1186.1
1032.4 810.8 532 293.9 140.2 30.1 0
3425.7 2859 2595.3 2527.5 2569.7 2648 2709.8 2740 2727.9 2681.2
2608.8 2522.9 2423.5 2325.5 2221.5 2120.5 2051.2 1968.3 1864.3 1781.4
1725.7 1651.8 1535.8 1443.8 1383.5 1324.8 1264.5 1204.2 1149.9 1100.2
1041.4 946.5 774.7 593.8 348.1 84.4 0
3425.7 2797.2 2533.5 2495.8 2568.2 2643.5 2705.3 2723.4 2694.8 2620.9
2532 2431 2322.5 2226 2143.1 2096.4 2040.7 1983.4 1927.6 1804
1694 1606.6 1519.2 1437.8 1353.4 1279.6 1207.2 1140.9 1071.6 991.7
913.3 842.5 738.5 637.5 446.1 173.3 0
3425.7 2744.5 2494.3 2489.8 2569.7 2642 2696.3 2702.3 2658.6 2578.7
2477.7 2366.2 2266.7 2174.8 2113 2060.3 1992.4 1900.5 1819.1 1721.1
1645.8 1561.4 1478.5 1403.1 1339.8 1275 1205.7 1134.9 1052 960
859.1 770.1 655.6 495.8 328.6 137.1 0
3425.7 2714.3 2474.7 2488.3 2575.7 2646.5 2694.8 2685.7 2629.9 2535
2417.4 2307.4 2214 2143.1 2110 2030.1 1906.5 1763.3 1706.1 1657.8
1571.9 1505.6 1448.4 1364 1300.7 1250.9 1186.1 1109.3 1017.3 916.3
806.3 758.1 652.6 426.5 310.5 189.9 0
3425.7 2708.3 2462.7 2489.8 2577.2 2649.5 2693.2 2681.2 2613.4 2506.4
2387.3 2278.8 2186.9 2143.1 2091.9 1990.9 1810.1 1691 1660.9 1602.1
1526.7 1445.3 1368.5 1309.7 1273.5 1241.9 1183.1 1110.8 1023.3 922.4
815.4 842.5 672.2 449.1 342.1 126.6 0
3425.7 2708.3 2461.1 2494.3 2578.7 2651 2691.7 2685.7 2619.4 2507.9
2387.3 2277.3 2185.3 2144.7 2087.4 1984.9 1796.5 1692.5 1668.4 1600.6
1522.2 1433.3 1370 1291.6 1281.1 1241.9 1181.6 1110.8 1029.4 920.9
818.4 830.4 577.2 464.2 337.6 122.1 0
